??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18-BL-1
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS 18-BL-1
VERF
Availability
Available
BC
Order code
BAM00R6
TC
Artikelbezeichnung
BOS 18-BL-1
PX
Product view
46507_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Principle of operation = Aperture BOS, Version = Round aperture, Use = for photoelectric sensors BOS 18M, Dimension = Ø 22 x 16 mm, Material = POM, Sensing surface = Ø 2 mm, Mounting part = Thread M18x1
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.